Product FCI-TCD04A4P-LIX-H1141
Flow Monitoring
Inline Sensor with Integrated Processor
Ident. no.: 6870655- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 1…200 ml/min
- Mechanical Connection: Barrel, 4 mm
- DC 3-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Connector device, M12 × 1

General data
EAN | 4047101174748 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 370 g |
Technical Data
Function | Flow monitoring |
Design | Inline |
Process connection | Barrel 4 mm |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | 0…+60 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP67 |
Approvals | UL |