Product FCI-D10A4P-2ARX-H1160/D201
Flow Monitoring
Inline Sensor with Integrated Processor
Relay Output 24 VDC NO
Ident. no.: 6870679- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 0.8…15 l/min
- 2 relay switching outputs
- Switching outputs 24 VDC NO
- Switchpoints freely adjustable

General data
EAN | 4047101174984 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 607 g |
Technical Data
Function | Flow monitoring |
Design | Inline |
Process connection | 3/8'' Swagelok |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | NO contact, Relay output |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Medium temperature | -10…+95 °C |
Ambient temperature | -20…+60 °C |
Protection class | IP65 |