Product FCI-D10A4P-2ARX-H1160/D205
Flow Monitoring
Inline Sensor with Integrated Processor
Relay Output 24 VDC NO
Ident. no.: 6870681- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water-glycol mixtures and HT110/135 Galden fluid
- Parametrized via button
- Protected by software code
- Operating range 1.9…19 l/min
- 2 relay switching outputs
- Switching outputs 24 VDC NO
- Switchpoints freely adjustable

General data
| EAN | 4047101175004 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 8536507000 |
| Country of origin | CN |
| Weight | 628 g |
Technical Data
| Function | Flow rate measurement |
| Design | Inline |
| Process connection | 1/2″ Swagelok |
| Medium | liquids |
| Detection type | Calorimetric |
| Operating voltage | 21.6…26.4 VDC |
| Output function | NO contact, Relay output |
| Electrical connection | Connector, M12 × 1 |
| Sensor material | Stainless steel |
| Housing material | Plastic, POM |
| Medium temperature | -10…+95 °C |
| Ambient temperature | -20…+60 °C |
| Protection class | IP65 |

