Product FCI-D15A4P-2ARX-H1160/D209
Flow Monitoring
Inline Sensor with Integrated Processor
Relay Output 24 VDC NO
Ident. no.: 6870684- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water-glycol mixtures and HT110/135 Galden fluid
- Parametrized via button
- Protected by software code
- Operating range 3.8…38 l/min
- 2 relay switching outputs
- Switching outputs 24 VDC NO
- Switchpoints freely adjustable

General data
EAN | 4047101175035 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 556 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | 3/4″ Swagelok |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | NO contact, Relay output |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, POM |
Medium temperature | -10…+95 °C |
Ambient temperature | -20…+60 °C |
Protection class | IP65 |