Product FCS-M18-AN8X
Flow Monitoring
Immersion Sensor with Integrated Processor
Ident. no.: 6870715- Sensor for gaseous media
- Calorimetric principle
- Adjustments via potentiometer
- 3‐wire DC, 21…26 VDC
- NO contact, NPN output
- Cable device

General data
EAN | 4047101175196 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 215 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | M18 × 1 |
Medium | gases |
Detection type | Calorimetric |
Operating voltage | 19.2…28.8 VDC |
Output function | NO contact, NPN |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Sensor material | Brass |
Housing material | Metal, CuZn |
Medium temperature | -20…+70 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP67 |