Product FCMI-3/4D12DYA4P-LIUP8X-H1141
Flow Rate Measurement
Inline Sensor with Integrated Processor
Ident. no.: 6870817- Programmable flow meter for electrically conductive liquids
- Magnetic-inductive principle
- Display and monitoring of flow
- 3-digit display [Gpm or l/min]
- Measuring accuracy 0…7.6 l/min: <+/‐0.37 l/min
- Measuring accuracy 7.7…75.7 l/min: < +/-2% of measured value
- Minimum conductivity > 20 µS/cm (water > 30 µS/cm)
- Prog. via pushbutton, code-protected
- Unit can be set: Gallon (default) - Liter
- DC 4-wire, 21.6…26.4 VDC
- NO/NC prog., PNP output
- 4…20 mA analog output
- Analog output provides a current signal proportional to the flow rate for the overall operating range
- Plug-in device, M12 x 1

General data
| EAN | 4047101046540 |
| eCl@ss-Code (V5.1.4): | 27200401 -/- Flow meter (magnetic-inductive) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 655 g |
Technical Data
| Function | Flow rate measurement |
| Design | Inline |
| Process connection | 3/4″ Swagelok |
| Medium | liquids |
| Detection type | Magnetic-inductive |
| Operating voltage | 21.6…26.4 VDC |
| Output function | NO/NC programmable, PNP/Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Sensor material | Stainless-steel/Plastic |
| Housing material | Plastic, PBT |
| Medium temperature | 5…+60 °C |
| Ambient temperature | 0…+60 °C |
| Protection class | IP65 |

