Product FCS-N1/2A4P-AP8X-H1141/L100
Flow Monitoring
Immersion Sensor with Integrated Processor
Ident. no.: 6871013- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- Sensor length 100 mm
- DC 3-wire, 19.2…28.8 VDC
- NO contact, PNP output
- Connector device, M12 × 1

General data
EAN | 4047101175431 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 524 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | 1/2″ NPT |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 19.2…28.8 VDC |
Output function | NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+80 °C |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Approvals | UL |