Product FCS-N1/2A4P-ARX-B1151/115VAC
Flow Monitoring
Immersion Sensor with Integrated Processor
Ident. no.: 6871025- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- AC 5-wire, 98…132 VAC
- NO contact, relay output
- Plug-in device, 7/8"-16UN

General data
EAN | 4047101175523 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 579 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | 1/2″ NPT |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 98…132 VAC |
Output function | NO contact, Relay output |
Electrical connection | Connector, 7/8″ |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+80 °C |
Protection class | IP67 |