Product FCS-N1/2A4P-ARX-B3141/115VAC
Flow Monitoring
Immersion Sensor with Integrated Processor
Ident. no.: 6871037- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- AC 4-wire, 98…132 VAC
- NO contact, relay output
- Plug-in device, 1/2“

General data
| EAN | 4047101175622 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 8536507000 |
| Country of origin | CN |
| Weight | 550 g |
Technical Data
| Function | Flow monitoring |
| Design | Immersion |
| Process connection | 1/2″ NPT |
| Medium | liquids |
| Detection type | Calorimetric |
| Operating voltage | 98…132 VAC |
| Output function | NO contact, Relay output |
| Electrical connection | Connector, 1/2″ |
| Sensor material | Stainless steel |
| Housing material | Plastic, PBT |
| Medium temperature | -20…+80 °C |
| Protection class | IP67 |

