Product D9T-RS485 /6ES7972-0BA61-0XA0
excom I/O System
RS485 Male, PROFIBUS
Ident. no.: 6890942- Sub-D FastConnect with 125° cable outlet, switchable terminating resistor, without hookup for programming device
- The connector can be plugged on the non-intrinsically safe end of the segment coupler SC12Ex or OC11Ex/3G!

General data
| EAN | 4047101164992 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 44 g |
Technical Data
| Protection class | IP20 |

