Product D9T-RS485IS /6ES7972-0DA60-0XA0
excom I/O System
RS485-IS Male, PROFIBUS
Ident. no.: 6890944- Sub-D FastConnect male connector with 125° cable outlet, for connection of segment coupler to the RS485-IS layer
- The male connector must be connected to an intrinsically safe RS485-IS connection.

General data
EAN | 4047101165012 |
eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 69 g |
Technical Data
Protection class | IP20 |