Product BTS-DS20-RO1
Mounting Accessories
Actuation kit (puck)
Ident. no.: 6900174- End position damped
- damping and position display via puck insertion parts
- Hole pattern on flange surface: 80 x 30 mm and 130 x 30 mm
- Connection shaft (shaft extension) height: 10 mm/Ø: max. 30 mm
- With two universal intermediate plates (each 10 mm high) for use with shaft extension heights of 20 or 30 mm.

General data
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 87 g |
Technical Data
Accessory type | Actuator (puck) |
For use with | Dual sensors |
Construction size | 20.5 mm |
Housing diameter | Ø 40 mm |
Housing material | Plastic, POM |