Product BTS-DSU35-Z01
Mounting Accessories
Mounting Kit
Ident. no.: 6900229Mounting kit for larger rotary actuators:
Ø spacer plate and snap ring: max. 65 mm
Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm)
Connection shaft (shaft extension) height: 20 mm/Ø: max. 30 mm
Included in delivery:
1 spacer plate 10 mm
1 spacer ring 10 mm
Mounting the spacer plate:
2 cylinder screws M5 × 22 [DIN 912‐A2]
2 lock washers A5 [DIN 137‐A2]
Mounting the puck with spacer ring:
1 countersunk screw M6 × 36 [DIN 7991-A2])

General data
| EAN | 4047101112313 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 50 g |
Technical Data
| Accessory type | Mounting kit |
| For use with | Dual sensors |
| Housing material | Plastic, POM |

