Product BTS-DSU35-Z03
Mounting Accessories
Mounting Kit
Ident. no.: 6900231Mounting kit for larger rotary actuators:
Ø spacer plate and snap ring: max. 110 mm
Hole pattern on flange surface: 30 x 130 mm
Connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm
Included in delivery:
1 spacer plate Ø 30 mm (POM)
1 spacer ring Ø 20 mm (PP-GF30)
Mounting the spacer plate:
2 cylinder screws M5 x 12 [DIN 912‐A2]
2 cylinder screws M5 × 45 [DIN 912-A2]
2 lock washers A5 [DIN 137‐A2]
Mounting the puck with spacer ring:
1 countersunk screw M6 × 45 [DIN 7991-A2]
The spacer ring has a 4 x 4 mm cross-shaped notch allowing the actuator to be mounted offset by 90°, suited for crosswise-mounted drives.

General data
| EAN | 4047101112337 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 89 g |
Technical Data
| Accessory type | Mounting kit |
| For use with | Dual sensors |
| Housing material | Plastic, PP-GF30 |

