Product SC-M12/3GD
Mounting Accessories
captive safety clip
Ident. no.: 6900390- Captive safety clip for sensors with M12 x 1 connectors and approval according to ATEX II 3 G or II 3 D
- For zone 2 (gas) or zone 22 (dust)
- For coupling nuts with a length of up to 11 mm
- Safety label with imprint "nicht unter Spannung trennen / do not separate when energized“
- Securely attached to cable

General data
| EAN | 4047101112719 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 10 g |
Technical Data
| Accessory type | Safety clip |
| For use with | Cylindrical sensors |
| Construction size | 13.5 mm |
| Housing diameter | Ø 23 mm |
| Housing material | Plastic, PA |
| Ambient temperature | -25…+90 °C |

