Product MF-CK40-2S
Mounting Accessories
protective frame
Ident. no.: 6900482- Protective frame (L-profile)

General data
| EAN | 4047101246292 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 39 g |
Technical Data
| Accessory type | Protective housing |
| For use with | Rectangular sensors, Read/write heads |
| Construction size | 65 x 43 x 1 mm |
| Housing material | Metal, 1.4301 (AISI 304) |

