Product  BSS-CP40

Mounting Accessories

Mounting Clamp

Ident. no.: 6901318
    • Mounting clamps for 40 x 40 mm sensors
    • Plastic, polypropylene
#

General data

EAN 4047101246452
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 8536504000
Country of origin CN
Weight 70 g

Technical Data

Accessory type Mounting clamp
For use with Inductive sensors Rectangular sensors, Read/write heads
Construction size 30 x 69.5 x 57 mm
Housing material Plastic, PP, Green

Data Sheets

Brochure/Folder/Flyer (BRO)

CAD File

Mounting accessories

6901324

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top