Product KLDT-UNT3
Mounting Accessories
Mounting Bracket
For Dovetail Groove Cylinders
Ident. no.: 6913352- Mounting on dovetail groove cylinders
- Groove width: 9.4 mm (e.g. Bosch, Joucomatic)
- Plastic: Polyphenylene sulfide (PPS)

General data
EAN | 4047101195972 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | PL |
Weight | 6 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Magnetic field sensors |
Fixing clamp for correspondent cylinder diameter | alle |
Fixing clamp for cylindrical housing | dovetail groove cylinder |
Construction size | 13.5 x 9.4 x 8.2 mm |
Housing material | Plastic |