Product KLDT-UNT6
Mounting Accessories
Mounting Bracket
For Dovetail Groove Cylinders
Ident. no.: 6913355- Mounting on dovetail groove cylinders
- Groove width: 7.35 mm (e.g. SMC type CP95)
- Plastic: Polyphenylene sulfide (PPS)

General data
| EAN | 4047101196009 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | CH |
| Weight | 6 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | alle |
| Fixing clamp for cylindrical housing | dovetail groove cylinder |
| Construction size | 13.5 x 7.3 x 9.5 mm |
| Housing material | Plastic |

