Product MAP-M30
Mounting Accessories
Mounting Adapter
Ident. no.: 6950013- Mounting adapter
- Plastic: Polypropylene
- Sensor can be removed from a filled container (adapter remains in container during replacement)
- Up to 140 °C for a short period

General data
EAN | 4047101113358 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 3917400095 |
Country of origin | CN |
Weight | 44 g |
Technical Data
Accessory type | Mounting adapter |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 47 mm |
Housing diameter | Ø 31 mm |
Housing material | Plastic, PP |
Ambient temperature | -20…+100 °C |