Product KLRC-UNT3
Mounting Accessories
Mounting Bracket
For Mounting UNT Magnetic Field Sensors
Ident. no.: 6970628- Mounting on round cylinders
- Cylinder diameter: 63…130 mm
- Material: PA 6I/6T/Nickel silver
- Fire-hazard classification acc. to UL94 - V2

General data
EAN | 4047101209662 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | CN |
Weight | 25 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Magnetic field sensors |
Fixing clamp for correspondent cylinder diameter | 63...130 mm |
Fixing clamp for cylindrical housing | Round cylinders, tie-rod cylinders |
Construction size | 32 x 22.3 x 14.6 mm |
Housing material | Metal/plastic, PA 6I/6T/Nickel silver |