Product KLI5
Mounting Accessories
Mounting Bracket
For Profile Cylinders
Ident. no.: 6971802- Mounting on profile cylinders
- Cylinder diameter: 32…50 mm
- Material: Aluminum

General data
| EAN | 4047101114645 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 47 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 32...50 mm |
| Fixing clamp for cylindrical housing | profile cylinder |
| Construction size | 40.2 x 30 mm |
| Housing material | Metal, AL |

