Product TW-L81-49-P-B128 100PCS
HF Tag
Smart Label
Ident. no.: 7030260- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
| EAN | 4047101543452 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 154 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 81 x 49 mm |
| Mounting | Metal-free |
| Memory size | 128 Byte |
| Freely usable memory | 112 Byte |
| Active area material | paper |
| Temperature during read/write access | -20…+70 °C |
| Temperature outside detection range | -20…+70 °C |
| Protection class | IP40 |

