Product TW865-928-L76-18-21-F-M-B110
UHF Tag
Ident. no.: 7030380- EEPROM, memory 110 byte
- TID serial number: 4 byte
- For direct mounting on metal

General data
| EAN | 4047101251708 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Technology | UHF RFID |
| Memory type | EEPROM |
| Design | Smart Label |
| Mounting | On metal |
| Memory size | 110 Byte |
| Freely usable memory | 64 Byte |
| EPC memory | 30 byte |
| Housing material | Plastic, PET |
| Active area material | Plastic, PET |
| Protection class | IP67 |

