Product TW860-960-L97-15-F-B44-100PCS
UHF Tag
Ident. no.: 7030524- EEPROM, memory 44 byte
- TID serial number: 6 byte
General data
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | US |
Weight | 1 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
Memory type | EEPROM |
Design | Smart Label |
Construction size | 97 x 15 mm |
Memory | 44 Byte |
Freely usable memory | 4 Byte |
EPC memory | 16 byte |