Product IMS-TI-PT100/24V
Temperature measuring amplifier
1-channel
Ident. no.: 7504012- Connection of temperature probe Pt100
- Output circuit: 0/4…20 mA or 0…10 V
- Accuracy < 0.3% of full scale
- Complete galvanic isolation
- Input reverse-polarity protected
- 6.2 mm width
- UL: Class1, Div2, Group A, B, C, D; GOST

General data
EAN | 4047101349115 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 60 g |
Technical Data
Signal type | Temperature input |
Device type | Temperature measuring amplifier |
Ex version | no |
Approvals | cULus, GOST |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | Screw terminals |
Protection class | IP20 |
Product series | IMS |