Product MK73-R12/24VUC
Relay coupler
1-channel
Ident. no.: 75207- Relay coupler, 1-channel
- Relay acc. to VDE 0435
- Output: 2 relays each with 1 changeover contact
- 5 A switching current at 230 VAC
- Galvanic isolation of input to output circuits

General data
| EAN | 4047101118216 |
| eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 81 g |
Technical Data
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 4 × 2-pin flat terminals with self-lifting pressure plates |
| Protection class | IP20 |

