Product MK96-LI01
Processor Unit
For the Connection of FCS Product Series Non-Ex Flow Sensors
Device with Current Output
Ident. no.: 7525004- For connection of a standard flow sensor
- Adjustment via potentiometer
- 6 LEDs for display of the flow state
- 2‐wire DC, 19.2…28.8 VDC
- 4…20 mA analog output

General data
| EAN | 4047101176926 |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 80 g |
Technical Data
| Design | Signal processor |
| Operating voltage | 19.2…28.8 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |

