Product MK 96-11-R/024VDC
Processor Unit
For the Connection of FCS Product Series Non-Ex Flow Sensors
Device with Relay Switching Output (NO)
Ident. no.: 7525090- For connection of a standard flow sensor
- Adjustment via potentiometer
- 6 LEDs for display of the flow state
- 2‐wire DC, 19.2…28.8 VDC
- NO contact, relay output

General data
Customs tariff number | 9026104000 |
Country of origin | DE |
Weight | 78.53 g |
Technical Data
Design | Signal processor |
Operating voltage | 19.2…28.8 VDC |
Output function | NO contact, Relay output |
Electrical connection | Terminal chamber |
Housing material | Plastic, Polycarbonate/ABS |
Protection class | IP20 |