Product FMX-IM-3UP63X
Processor Unit
For the Connection of FCS/FCI Product Series Ex Flow Sensors (NAEX)
IO-Link Device with Transistor Switching Outputs
Ident. no.: 7525101- For Ex ia resp. Ex ib sensors
- Transistor outputs for flow, temperature and faults
- Adjustment of switchpoint, no teaching of flow boundaries (QuickTeach)
- LED band for indication of flow speed and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Standard IO or IO-Link operating mode
- Parametrized via pushbutton or software-supported via IO-Link
- Associated equipment [Ex ia Ga/Da]
- Connection of flow probes Zone 0/20

General data
| EAN | 4047101260540 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 231 g |
Technical Data
| Function | Flow monitoring |
| Design | Signal processor |
| Operating voltage | 20…30 VDC |
| Output function | NO/NC programmable, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Terminal block |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, KOSHA, cULus, IECEx |
Data Sheets
Approval
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
| FM / FMX Flow Monitoring | 18616 KB |
| FM / FMX IO-Link Parameter | 357 KB |
| Getting Started — FDT/DTM Frame PACTware | 19735 KB |
| IO-Link Parameters | 824 KB |
Product Flyer
Quick Start Guide
Connectivity accessories
|
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
Functional accessories
|
FCS-G1/4A4-NAEX-H1141
Ex flow sensor according to category II 2 G for liquid media |
6870341 |

