Product TP-203A-CF-H1141-L300
Temperature Detection
Probe
Ident. no.: 9910474- Measuring element: Pt 100 temperature sensor, DIN EN 60 751, Class A
- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection via compression fitting or thermowell
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101543926 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 9031808085 |
| Country of origin | DE |
| Weight | 24 g |
Technical Data
| Detection type | medium contact |
| Design | Temperature probe |
| Measuring range | -50…500 °C |
| Immersion depth L | 300 mm |
| Process connection | For compression fittings, thermowell or direct mounting |
| Electrical output | Resistance |
| Measuring element | Pt100 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |
Data Sheets
CAD File
Catalog
Manufacturer's Declaration
Product Catalog
Product Overview
Mounting accessories
|
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
|
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 |
|
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 |
Functional accessories
|
TTM-100-LIUPN-H1140
Miniature transmitter for external probes |
9910632 |

