Product TTM100C-203A-CF-LI6-H1140-L150
Temperature Detection
With Current Output
Ident. no.: 9910534- Miniature design
- Analog output 4…20 mA
- Factory setting 0…100 °C (other settings on request)
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101249408 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 9031909195 |
| Country of origin | DE |
| Weight | 19 g |
Technical Data
| Detection type | medium contact |
| Design | Without display (integrated probe) |
| Measuring range | 0…100 °C |
| Immersion depth L | 150 mm |
| Process connection | For compression fittings, thermowell or direct mounting |
| Operating voltage | 5.5…32 VDC |
| Current output | 4…20 mA |
| Measuring element | Pt1000 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |
| Approvals | CE |
Data Sheets
Approval/Declaration
CAD File
Catalog
Product Catalog
Product Overview
Quick Start Guide
Mounting accessories
|
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 |
|
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
|
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 |

