Product DP-08-25-08
Accessories for Inductive Sensors
Collision Protection for Threaded Barrel Devices
M8 × 1 Version
Ident. no.: A2521- Accessories for Bi1,5U-EG08-AP6X and Bi2-EG08-AP6X
- Converts an inductive sensor into a mechanical switch

General data
| EAN | 4047101261363 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 7318154000 |
| Country of origin | US |
| Weight | 36 g |
Technical Data
| Construction size | 60 mm |
| Housing diameter | Ø 8 mm |
| Housing material | Metal, CuZn |

