Product GUARD-Q20L60
Mounting Accessories
Protective housing
For Inclinometers
Ident. no.: A9684- Protective housing for Q20L60 inclinometers
- Material: Stainless steel, 1.4301
- For harsh environments
- Protects against mechanical impact such as falling rocks

General data
EAN | 4047101264197 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 7326908688 |
Country of origin | US |
Weight | 130 g |
Technical Data
Accessory type | Protective housing |
For use with | Inclinometers |
Construction size | 115 x 42.5 x 25 mm |
Housing material | Stainless steel, 1.4301 (AISI 304) |