Product FDN20-16SN-16XSG
Compact I/O station for DeviceNet
Ident. no.: F1016- Removable 5-pin screw-clamp terminal block, for DeviceNet fieldbus connection
- Rotary coding switch for setting the DeviceNet™ address
- 16 Kanäle DI
- 16 konfigurierbare Kanäle, DI oder DO
- 24VDC
- minusschaltend
- Ausgangsstrom: 0.5A
- Protection class IP20

General data
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 513 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 125/250/500 kbps |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |

