Product BLK,PVC,3X24,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51619- General Purpose Cable
- Black PVC jacket, 3X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | General Purpose Cable |
Number of Conductors | 3 |
Conductor size | 24 AWG [Similar to 0.25 mm²] |
Cable diameter | Ø 3.81 mm |
Cable jacket | PVC, Black |
UL Approvals | UL 758 AWM 2517 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS, CE |