Product BIC-44-E424
Wall/panel feed-through
Ident. no.: U3-00003- For Industrial Ethernet
- RJ45 on M12 × 1, 4-port
- 4-pin
- Voltage: 125 V
- Ampacity: 1.5 A
- Temperature: -30 °C…+75 °C
- D-coding
- Protection class: IP20/67

General data
| EAN | 4047101040241 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536694030 |
| Country of origin | DE |
| Weight | 248 g |
Technical Data
| Fieldbus Protocol | Ethernet |
| Device type | Wall feedthrough |

