Product FEN20-16DXP
Compact IP20 Multiprotocol Ethernet I/O Station
16 Configurable Digital PNP Channels
Ident. no.: 6931089- FLC/ARGEE programmable
- EtherNet/IP™ Slave
- Modbus TCP Slave
- PROFINET Slave
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- 2 x RJ45 Sockets for Fieldbus Connection
- DIN rail mount housing
- 3 I/O power supply groups each galvanically separated
- 16 configurable PNP channels, DI or DO
- 24 VDC
- Up to 1 A outputs
- Protection class IP20

General data
| EAN | 4047101308655 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 262 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, PROFINET, EtherNet/IP |
| Signal type | Digital input/output, Digital output, Digital input |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
| Transmission rate Ethernet | 10/100 Mbps, Full/Half Duplex, Auto Negotiation, Auto Cross |
| Connection technology Ethernet | 2 × RJ45 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
CAD File
Configuration File
Configuration Software
Manual
Manual (MN)
| SimaticS7 TIA Portal Install Guide | 1751 KB |
| Block IO Configuration using Catalog Files | 1675 KB |
| Fen20 Start-up Guide | 3320 KB |
| BEEP Manual | 547 KB |

