Product TBEN-S2-4AI
Compact Multiprotocol I/O Module for Ethernet
4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple
Ident. no.: 6814025- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M8, 4-pin, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin M8 male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Each channel is freely selectable for voltage, current, RTD, resistance or thermocouple
- Measuring ranges:
- Voltage: ±500 mV, ±100 mV, ±50 mV, ±1 V, 0/1–5 V, ±10 V, 0/2–10 V
- Current: 0/4–20 mA, ±20 mA
- RTD: PT100, NI100, PT200, PT500, PT1000, NI1000
- Resistance: 0–100 Ω/400 Ω/2 kΩ/4 kΩ
- Thermocouples: Type B, C, E, G, J, K, N, R, S, T
- Inputs differential or common reference
- Programmable ARGEE

General data
| EAN | 4047101309249 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 225 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic |
| Signal type | Analog input, Temperature |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 × M8, 4-pin |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
Approval
CAD File
Configuration File
Configuration Software
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Product Overview
Technical Support Document (TSD)
Technology Flyer
Mounting accessories
|
TB-SG-S
Protective housing for TBEN-S block I/O modules for use in ATEX Zone 2/22 |
100014866 |
Connectivity accessories — Power supply
|
PKG 4M-2-PSG 4M
Actuator and Sensor Cordset, Extension Cable, M8, Female, Straight, 4-pin, Threaded Connector, M8, Male, Straight, 4-pin, Threaded Connector, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U99-10815 |
|
PKGC 4M-2-PSGC 4M
Connection cable, M8 female, straight, 4-pin to M8 male, straight, 4-pin; cable length: 2 m, jacket material: PVC, gray; cULus approval; other cable lengths and qualities available, see www.turck.com |
U-82319 |
|
PKGC 4M-2-RSM 40/S3364
Power supply cable, M8 female connector, straight, 4-pin to 7/8″ male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, gray; other cable lengths and versions available, see www.turck.com |
UX06477 |
Connectivity accessories — Network
|
PSGS 4M PSGS 4M 4413-2M
Ethernet Cordset, Extension Cable, M8, Male, Straight, 4-pin, Threaded, M8, Male, Straight, 4-pin, Threaded, Shielded, Cable length: 2 m, Cable jacket: TPU, Teal, other cable lengths and qualities available, see www.turck.com |
U-59336 |
|
PSGS 4M RJ45S 4413-2M
Ethernet Cordset, Extension Cable, M8, Male, Straight, 4-pin, Threaded Connector, RJ45, Male, Straight, 8-pin, Shielded, Cable length: 2 m, Cable jacket: TPU, Teal, other cable lengths and qualities available, see www.turck.com |
U2-24205 |

