Product FS121-2UPN8-H1141
Flow Monitoring Processor Unit
With 2 PNP/NPN Transistor Switching Outputs
Ident. no.: 100047864- Sensor housing material 1.4404 (316L)
 - Media-contacting material: sensor dependent
 - 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
 - Protection class IP66, IP67 and IP69K (connected with sensor/sensor cable)
 - Adjustment of flow rate via teach function
 - 17…33 VDC
 - NO/NC contact, PNP/NPN output, IO-Link
 - M12 × 1 connector
 - IO-Link with Smart Sensor Profile SSP4.1.2
 

General data
| EAN | 4047101639896 | 
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) | 
| Customs tariff number | 8537109160 | 
| Country of origin | DE | 
| Weight | 1100 g | 
Technical Data
| Function | Flow monitoring | 
| Design | With display (external probe) | 
| Operating voltage | 17…33 VDC | 
| Output function | NO/NC programmable, PNP/NPN | 
| Communication protocol | IO-Link | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 | 
| Ambient temperature | -40…+80 °C | 
| Protection class | IP66/IP67/IP69K | 
| Approvals | cULus | 
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
Product Flyer
Quick Start Guide
Mounting accessories
								 
								 | 
							
								FAM-30-PA66
								 Mounting bracket; variable wrench size 24–30 mm; removable labeling plate 20 × 9 mm  | 
							100018384 | 
Functional accessories
								 
								 | 
							
								FCS-G1/4A2-NA-H1141
								 Flow sensor for liquids — immersion sensor without integrated signal processor  | 
							6870301 | 
								 
								 | 
							
								FCS-G1/2A4-NA-H1141
								 Flow sensor for liquids — immersion sensor without integrated signal processor  | 
							6870303 | 
								 
								 | 
							
								FCS-N1/2A4-NA-H1141-L060
								 Flow sensor for liquids — immersion sensor without integrated signal processor  | 
							6871310 | 
								 
								 | 
							
								FCS-GL1/2A2-NA-H1141/A
								 Flow sensor for gases — immersion sensor without integrated signal processor  | 
							6870404 | 
								 
								 | 
							
								FCI-D10A4P-NA-H1141
								 Flow sensor for liquids — inline sensor without integrated signal processor  | 
							6870629 | 
								 
								 | 
							
								FCI-D09A4-NA-H1141/M16
								 Flow sensor for liquids — inline sensor without integrated signal processor  | 
							6870631 | 

