Product PSU67-12-2480/M/G
Compact power supply module in IP67
24 VDC output voltage - 2 x 3.8 A output current
Ident. no.: 100000557- Broad temperature range
- Status LED
- AC and DC wide-range input
- Mains buffering up to 50 ms
- High efficiency
- No-load and short-circuit proof
- Natural air cooling
- Current limited to meet UL1310, NEC class 2

General data
| EAN | 4047101439816 |
| Customs tariff number | 8504409540 |
| Country of origin | DE |
| Weight | 3217 g |
Technical Data
| Power supply | 230 VUC |
| Nominal output voltage | 24 V |
| Output voltage | 24 VDC |
| Nominal current | 7.6 A |
| Parallel mode | no |
| Power Good Output | no |
| Electrical connection | Connector |
| Dimensions | 122 x 245 x 70 mm |
| Protection class | IP67 |

