Product IMXK12-AI01-1I-1IU-H0/24VDC/CC
Isolating transducer
1-channel
Ident. no.: 100000688- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable cage clamp terminals
- ATEX, IECEx, cULus
- Use in zone 2
- SIL 2

General data
| EAN | 4047101441574 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 8543709860 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | yes |
| Approvals | ATEX |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Protection class | IP20 |
| Product series | IMXK12 |
Data Sheets
Approval
| TÜV 15 ATEX 158337 X | 704 KB |
| IECEx - TUN15.0031X | 1597 KB |
| UL - IS-1.317 | 327 KB |
| SIL TÜV Certificate | 888 KB |
Brochure/Folder/Flyer (BRO)
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Mounting accessories
|
IMX12-CC-2X-4BK
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. black terminals, 2-pin |
7580942 | |
|
IMX12-CC-2X-4BU
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. blue terminals, 2-pin |
7580943 | |
|
IMX12-SC-2X-4BK
Screw terminals for IM(X)12 modules; included in delivery: 4 pcs. of 2-pin black terminals |
7580940 | |
|
IMX12-SC-2X-4BU
Screw terminals for IM(X) 12 modules; included in delivery: 4 pcs. of 2-pin blue terminals |
7580941 |

