Product  TN-M18-IOL-H1141

HF Read/Write Head

IO-Link

Ident. no.: 100000974
    • Threaded barrel, M18 x 1
    • Chrome-plated brass
    • Process value in 32 bit IO-Link telegram
    • M12 × 1 male connector, 4-pin
#

General data

EAN 4047101446166
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin CH
Weight 63 g

Technical Data

Technology HF RFID
Radio communication and protocol standards ISO 15693, NFC Typ 5
Design Threaded barrel
Construction size M18 x 1
Read/Write distance max. 36 mm
Mounting Non-flush
Fieldbus Protocol IO-Link
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

69472
6947215
6947214
6901320

Functional accessories

6814024

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top