Product NI12-M30-IOLU69X2-H1141
Inductive Sensor
With Analog Output and IO-Link Communication
Ident. no.: 100001080- Threaded barrel, M30 x 1.5
- Long version
- Chrome-plated brass
- Configuration and communication via IO-Link v1.1 or standard I/O
- Adjustable distance value in 12-bit IO-Link process data
- Switchpoint configurable via two teach points
- Switching output freely configurable
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- 4‐wire, 15…30 VDC
- Analog output, 0…10 V (2…10 V parameterizable)
- M12 × 1 connector

General data
| EAN | 4047101447392 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 129 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Measuring range | 2…12 mm |
| Mounting | Non-flush |
| Operating voltage | 15…30 VDC |
| Output function | PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
Catalog (CAT)
Configuration File
Configuration Software
IO-Link Manufacturer's Declaration
Instructions for Use
Manual
Product Flyer
Mounting accessories
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
Functional accessories
|
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

