Product TBIP-L5-4FDI-4FDX
Block Module for EtherNet/IP and CIP Safety
Safe Digital Inputs and Outputs
Ident. no.: 100001828- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 5-pin 7/8″ male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Four secure digital SIL3 inputs
- Four secure configurable digital SIL3 inputs or outputs

General data
| EAN | 4047101453645 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 653 g |
Technical Data
| Fieldbus Protocol | CIP safety via EtherNet/IP |
| Signal type | Fail-safe inputs, Fail-safe inputs and outputs |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 x M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
Approval
Catalog (CAT)
Configuration File
Configuration Software
EPLAN Electric P8
Manual
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 299 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Technical Support Document (TSD)
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

