Product FS100-300L-16-2LI-H1141
Flow Sensor
Ident. no.: 100004290- Screw-in adaptor with process connection NPT 1/2" male thread included in delivery
- Electronics housing material/medium contact 1.4404 (316L)/1.4571 (316Ti)
- Immersion depth 16.9 mm
- Process value display with bar graph
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Adjustment of flow speed via teach function
- 17…33 VDC
- Analog output 4…20 mA
- M12 × 1 male connector

General data
| EAN | 4047101497199 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 377 g |
Technical Data
| Function | Flow monitoring |
| Design | With display (integrated probe) |
| Process connection | 1/2″ NPT male thread |
| Bar length (L1) | 45 mm |
| Immersion depth L | 16.9 mm |
| Medium | liquids |
| Operating voltage | 17…33 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Medium temperature | -25…+85 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |

