Product TNSLR-Q130-EN
HF Read/Write Head
Integrated-Interface Multiprotocol Ethernet
Ident. no.: 100004502- Commissioning support through graphical display of the RSSI value and the detuning caused by metal in TAS (Turck Automation Suite, available free of charge at www.turck.com)
- PROFINET device, EtherNet/IP device or Modbus TCP server
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- Glass-fiber-reinforced housing
- Shock and vibration tested
- Fully encapsulated module electronics
- Protection class IP69K front, IP67 rear
- Integration in PLC systems without the use of a special function module
- Up to 128 bytes of user data per read/write cycle and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Integrated web server with reader parameterization
- LEDs and diagnostics

General data
| EAN | 4047101500318 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 130 x 69 x 40 mm, Q130 |
| Mounting | Non-flush |
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Housing material | Plastic, Black |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69K front, IP67 rear |
Data Sheets
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Manual
Configuration Software
Firmware
Manual
Quick Start Guide
Mounting accessories
|
MB-Q130WD
Mounting clip for Q130WD sensors; material: stainless steel, 1.4401 (AISI 316) |
A900166 |

