Product TB-8M8M-4-10
Passive Actuator/Sensor Junction Box, 8 Ports
Extension Cable
Ident. no.: 100005672- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IP67, IP68, IP69, IP69K; NEMA 1, 3, 4, 6P, 12
- RoHS compliant
- CE compliant
- I/O port: 4-pin
- Instrumentation Tray Cable
- Black PVC jacket, shielded, 19X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
EAN | 4047101700404 |
Customs tariff number | 8536908530 |
Country of origin | US |
Weight | 1100 g |
Technical Data
Application | Signal |
Number of ports | 8 |
I/O Port | Female, M8 × 1 |
Number of contacts | 4 |
Homerun connector | Cable, Side exit |
Cable length (L) | 10.0 m |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |