Product NICS-EM30-IOL-HK1141
Inductive coupler
Secondary Side
Ident. no.: 100018259- Threaded barrel, M30 × 1.5
- Stainless steel, 1.4404
- IO-Link COM2 (38.4 kbps)
- IO-Link COM3 (230.4 kbps)
- DC 4-wire, 24 VDC
- 2 × PNP/NPN inputs or 1 × PNP/NPN output
- M12 × 1 female connector

General data
| EAN | 4047101523959 | 
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) | 
| Customs tariff number | 8517620020 | 
| Country of origin | DE | 
| Weight | 1 g | 
Technical Data
| System components | Secondary side | 
| Output function | PNP/NPN | 
Data Sheets
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
Quick Start Guide
Mounting accessories
|   | BST-30B Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 | 6947216 | 
|   | BSS-30 Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene | 6901319 | 
Functional accessories
|   | NICP-EM30-IOL-H1141 Inductive coupler, primary side | 100018258 | 


 
										 
					
				 
					
				 
					
				