Product NICP-EM30-IOL-H1141
Inductive coupler
Primary Side
Ident. no.: 100018258- Threaded barrel, M30 × 1.5
- Stainless steel, 1.4404
- IO-Link COM2 (38.4 kbps)
- IO-Link COM3 (230.4 kbps)
- DC 4-wire, 24 VDC
- 2 × PNP/NPN outputs or 1 × PNP/NPN input
- M12 × 1 male connector
- IO-Link transmission

General data
| EAN | 4047101523942 | 
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) | 
| Customs tariff number | 8517620020 | 
| Country of origin | DE | 
| Weight | 1 g | 
Technical Data
| System components | Primary Side | 
| Output function | PNP/NPN | 
Data Sheets
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
Quick Start Guide
Mounting accessories
|   | BST-30B Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 | 6947216 | 
|   | BSS-30 Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene | 6901319 | 
Functional accessories
|   | NICS-EM30-IOL-HK1141 Inductive coupler, secondary side | 100018259 | 


 
										 
					
				 
					
				 
					
				